2/3/4-Phase VR11.1 Buck Controller

Obsolete

Overview

The NCP5392P provides up to a four phase buck solution which combines differential voltage sensing, differential phase current sensing, and adaptive voltage positioning to provide accurately regulated power for both Intel and AMD processors. Dual edge pulse width modulation combined with inductor current sensing reduces system cost by providing the fastest initial response to dynamic load events. Dual edge multiphase modulation reduces the total bulk and ceramic output capacitance required to meet transient regulation specifications. A high performance operational error amplifer is provided to simplify compensation of the system. Dynamic Reference Injection further simplifies loop compensation by eliminating the need to compromise between closed loop transient response and Dynamic VID performance. In addition, the NCP5392P provides an automatic power saving feature, Auto PSI. When the Auto PSI function is enabled, NCP5392P will automatically detect the VID transistions and direct the Vcore regulator in or out of low power states. As a result, the best efficiency scheme is always chosen.

  • Desktop Processors
  • Servers
  • Desktop Processors
  • Dual Edge PWM
  • High Performance Operational Error Amplifier
  • Dynamic Reference Injection
  • DAC Range from 0.375V to 1.6V
  • .5% System Voltage Accuracy from 1.0V to 1.6V
  • True Differential Remote Voltage Sensing Amplifier
  • Phase to Phase Current Balancing
  • Differential Current Sense Amplifier for each Phase
  • Frequency Range: 100kHz - 1.0MHz
  • Meets Intels 11.0, 11.1 and AMD 6 bit Code specifications

Tools and Resources

Product services, tools and other useful resources related to NCP5392P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP5392PMNR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

QFN-40

1

260

REEL

2500

No

Step-Down

2/3/4

Current/Voltage Mode

4.75

5.25

100 - 1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.