2/3 Phase Controller

Obsolete

Overview

The NCP5389 is a two or three phase buck controller which combines differential voltage and current sensing, and adaptive voltage positioning to power Intels most demanding Pentium ® IV Processors and low voltage, high current power supplies. Dual Edge pulse width modulation combined with inductor current sensing reduces system cost by providing the fastest initial response to transient loads thereby requiring less bulk and ceramic output capacitors to satisfy transient load line requirements. A high performance operational error amplifier is provided, which allows easy compensation of the system. The proprietary method of Dynamic Reference Injection makes the error amplifier compensation virtually independent of the system response to VID changes, eliminating the need for tradeoffs between load transients and Dynamic VID performance.

  • Pentium IV Processors
  • VRM Modules
  • Grahic Cards
  • Low Voltage, High Current Power Supplies
  • Desktop
  • VRM Modules
  • Graphic Cards
  • Dual Edge PWM Modulation
  • Dynamic Reference Injection (Patented)

Tools and Resources

Product services, tools and other useful resources related to NCP5389

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP5389MNR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

QFN-32

1

260

REEL

3000

No

-

2/3

Current/Voltage Mode

10.8

13.2

100 - 1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.