2/3/4 Phase Controller

Obsolete

Overview

The NCP5387 is a two, three or four phase buck controller which combines differential voltage and current sensing, and adaptive voltage positioning to power both AMD and Intel processors. Dual Edge Pulse Width Modulation combined with inductor current sensing reduces system cost by providing the fastest initial response to transient load events. Dual Edge multi phase modulation reduces total bulk and ceramic output capacitance required to satisfy transient load line regulation. A high performance operational error amplifier is provided, which allows easy compensation of the system. The proprietary method of Dynamic Reference Injection makes the error amplifier compensation virtually independent of the system response to VID changes, eliminating tradeoffs between overshoot and dynamic VID performance.

  • Desktop Processors
  • Servers
  • Game Stations
  • Desktop Processors
  • Game Stations
  • Meets Intels VR10.0, 11.0 and AMD Specifications
  • Dual Edge PWM
  • High Performance Operational Error Amplifier
  • Dynamic Reference Injection
  • DAC Range from 0.5V to 1.6V
  • ۪.5% System Voltage Accuracy from 1.0V to 1.6V
  • True Differential Remote Voltage Sensing Amplifier
  • Phase to Phase Current Balancing
  • Differential Current Sense Amplifier for each Phase
  • Frequency Range: 100kHz - 1.0MHz
  • OVP with Resettable, 8 Event Delayed Latch
  • Programmable Soft Start Time

Tools and Resources

Product services, tools and other useful resources related to NCP5387

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP5387MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-40

1

260

REEL

2500

No

Step-Down

2/3/4

Current/Voltage Mode

4.75

5.25

100 - 1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.