Two Phase Buck Controller with Integrated Gate Drivers and AVP

Obsolete

Overview

The NCP5383 is a two phase buck controller used in low voltage, high current power supplies. Dual edge pulse width modulation combined with inductor current sensing and adaptive voltage positioning reduces system cost by providing the fastest initial response to transient loads thereby requiring less bulk and ceramic output capacitors to satisfy transient load line requirements. A high performance operational error amplifier is provided, which allows for easy compensation of the system. Protection features include overcurrent protection, undervoltage lockout and thermal shutdown and power good monitor.

  • Pentium IV Processors
  • Graphics Cards
  • Low voltage, high current power supplies

  • Pentium IV Processors
  • Graphics Cards

  • Dual Edge PWM
  • High Performance Operational Error Amplifier
  • Phase to Phase Current Balancing
  • Differential Current Sense Amplifier for each Phase
  • Programmable Soft Start Time
  • 1% Internal Reference Voltage Accuracy
  • Frequency Range: 100kHz - 400kHz Set by the Resistor
  • Power Good Output with Internal Delays
  • Integrated Gate Drivers
  • Low voltage, high current power supplies

Tools and Resources

Product services, tools and other useful resources related to NCP5383

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP5383MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-24

1

260

REEL

4000

N

-

2

Voltage Mode

4.5

13.2

100 - 1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.