Synchronous Buck Controller, 2-Channel, 2-Phase

Obsolete

Overview

The NCP5222 is a fast transient response and high efficiency dual channel two phase buck controller with built in gate drivers. It provides multi functional power solutions for notebook power systems. 180 deg interleaved operation between the two channels and or phases has a capabiliyt of reducing cost of the common input capacitors and improving noise immunity. the interleaved operation also can reduce cost of the output capacitors with the two phase configuration. Input supply voltage feedforward control is employed to deal with wide input voltage range. On line porgrammable and automatic power saving control ensures high efficiency over entire load range. Fast transient response reduces requirement on the output filters. In the dual channel operation mode, the two ouput power rails are regulated individually. In the two phase operation mode, the two output power rails are connected together by an external switch and current sharing control is enabled to balance power delivery between phases.

  • CPU Chipsets Power Supplies
  • Notebook Applications
  • Power Supplies
  • Notebooks
  • Wide input voltage range
  • Adjustable output voltage range
  • Option for dual channel and two phase modes
  • 180 Interleaved Operation Between the Two Channels in ContinueConductionMode (CCM)
  • Fasttransient response and high efficiency dual channel / twophase buck controller with builtin gate drivers

Tools and Resources

Product services, tools and other useful resources related to NCP5222

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP5222MNR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

QFN-28

1

260

REEL

4000

No

Step-Down

2

Current/Voltage Mode

4.5

27

300

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.