3-in-1 PWM Dual Buck and Linear DDR Power Controller

Obsolete

Overview

The NCP5220, 3-In-1 PWM a Dual Buck and Linear Power Controller, is a complete power solution for MCH and DDR memory. This IC combines the efficiency of PWM controllers for the VDDQ supply and the MCH core supply voltage with the simplicity of linear regulator for the VTT termination voltage.

  • DDR Memory Power for Motherboards

  • Incorporates Synchronous PWM Buck Controllers for VDDQ and VMCH
  • Integrated Power FETs with VTT Regulator Source/Sink up to 2.0A
  • All External Power MOSFETs are N-channel
  • Adjustable VDDQ and VMCH by External Dividers
  • VTT Tracks at Half the Reference Voltage
  • Fixed Switching Frequency of 250 kHz for VDDQ and VMCH
  • Doubled Switching Frequency (500 kHz) for VDDQ Controller in Standby Mode to Optimize Inductor Current Ripple and Efficiency
  • Soft-start Protection for DDQ and VTT Regulators
  • Under-Voltage Monitor of Supply Voltages
  • Over-Current Protections for DDQ and VTT Regulators
  • Fully Complies with ACPI Power Sequencing Specifications
  • Short Circuit Protection Prevents Damage to Power Supply Due to Reverse DIMM Insertion
  • Thermal Shutdown
  • 5x6 QFN-20 Package
  • Pb-Free Package is Available*

Tools and Resources

Product services, tools and other useful resources related to NCP5220

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP5220AMNR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-20

1

235

REEL

2500

N

-

1

Voltage Mode

4.5

13.2

250

Price N/A

More Details

NCP5220AMNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-20

1

260

REEL

2500

N

-

1

Voltage Mode

4.5

13.2

250

Price N/A

More Details

NCP5220MNR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-20

1

235

REEL

2500

N

-

1

Voltage Mode

4.5

13.2

250

Price N/A

More Details

NCP5220MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-20

1

260

REEL

2500

N

-

1

Voltage Mode

4.5

13.2

250

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.