Synchronous Buck Controller, Low Voltage

Obsolete

Overview

Te NCP1589A or NCP1589B is a low cost PWM controller designed to operate from a 5V or 12V supply. This device is capable of producing an output voltage as low as 0.8V. This device is capable of converting voltage from as low as 2.5V. This 10 pin device provides an optimal level of integration to reduce size and cost of the power supply.

  • Graphic Cards
  • Servers/Networking
  • Graphic Cards
  • VCC range from 4.5 to 13.2V
  • Boost pin operates up to 30V
  • Voltage mode PWM control
  • Precision 0.8V Internal reference
  • Internal 1.5A gate drivers
  • Input Under Voltage Lockout
  • Programmable Current Limit

Tools and Resources

Product services, tools and other useful resources related to NCP1589A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP1589AMNTWG

Loading...

Obsolete

View__CAD

Pb

A

H

P

DFN-10

1

260

REEL

3000

No

Step-Down

1

Voltage Mode

4.5

13.2

-

Price N/A

More Details

NCP1589AMNTXG

Loading...

Obsolete

View__CAD

Pb

A

H

P

DFN-10

1

260

REEL

3000

No

Step-Down

1

Voltage Mode

4.5

13.2

-

Price N/A

More Details

NCP1589BMNTWG

Loading...

Obsolete

View__CAD

Pb

A

H

P

DFN-10

1

260

REEL

3000

No

Step-Down

1

Voltage Mode

4.5

13.2

-

Price N/A

More Details

NCP1589BMNTXG

Loading...

Obsolete

View__CAD

Pb

A

H

P

DFN-10

1

260

REEL

3000

No

Step-Down

1

Voltage Mode

4.5

13.2

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.