Low Voltage Synchronous Buck Controller

Obsolete

Overview

Low Voltage Synchronous Buck Controller

  • Graphics Cards
  • Input Voltage Range from 4.5 V to 15 V
  • 350 kHz (NCP1582, NCP1582A), 300 kHz (NCP1583) InternalOscillator
  • Boost Pin Operates to 30 V
  • Voltage Mode PWM Control
  • 0.8 V +/- 1.5% Internal Reference Voltage
  • Adjustable Output Voltage
  • Programmable SoftStart
  • Internal 0.7 A Gate Drivers
  • 80% Max Duty Cycle
  • Input UVLO
  • RDS(on) Current Sensing for Short Circuit Protection
  • These are PbFree Devices
  • Desktop Computers
  • Servers/Networking
  • DSP and FPGA Power Supply
  • DC/DC Regulator Modules

Tools and Resources

Product services, tools and other useful resources related to NCP1582

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP1582ADR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

-

1

Voltage Mode

4.5

13.2

350

Price N/A

More Details

NCP1582DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

-

1

Voltage Mode

4.5

13.2

350

Price N/A

More Details

NCP1583DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

-

1

Voltage Mode

4.5

13.2

300

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.