Synchronous Step Down Controller with 50 mA Linear Regulator

Obsolete

Overview

The NCP1578 is a voltage mode synchronous step-down controller for high performance systems intended to be used in battery-powered systems. The NCP1578 includes a high efficiency PWM controller with adjustable output, and a 5V/50mA linear regulator. A pin is provided to enable or disable forced PWM mode of operation. An internal power good voltage monitor tracks the SMPS output. NCP1578 also features soft-start sequence, UVLO for linear regulator and switcher, overvoltage protection, overcurrent protection, and thermal shutdown. The IC is packaged in QFN-20

  • Network HUB, Switchers and Routers
  • Personal Computer Peripherals
  • Microprocessors Power Supply
  • Embedded Controller
  • DSP and Core Processor
  • Supply for LCD Display
  • Fixed 5.0V/50mA Internal Linear Regulator.
  • Adjustable PWM Output Voltage
  • 1.5% Accuracy PWM Output Voltage
  • 4.5V to 24V Battery/Adaptor Voltage Range
  • Selectable Force PWM Mode
  • Programmable High Side Current Sense
  • Soft Start and Power Up Sequencing
  • Overvoltage and Undervoltage Protection
  • Porgrammable Delay Power Good Output
  • Thermal Shutdown

Tools and Resources

Product services, tools and other useful resources related to NCP1578

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP1578MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-20

1

260

REEL

4000

No

-

1

-

-

-

300

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.