Buck Controller

Obsolete

Overview

The NCP1573 is a low voltage buck controller. It provides the control for a DC-DC power solution producing an output voltage as low as 0.980 V over a wide current range. The NCP1573-based solution is powered from 12 V with the output derived from a 2-7 V supply. It contains all required circuitry for a synchronous NFET buck regulator using the V2™ control method to achieve the fastest possible transient response and best overall regulation. NCP1573 operates at a fixed internal 200 kHz frequency and is packaged in an SO-8.

This device provides Power Good with delay and built-in adaptive non-overlap.

  • 0.980 V +/- 1.0% Reference Voltage
  • 200 ns Transient Response
  • Power Good
  • Programmable Power Good Delay
  • 40 ns Gate Rise and Fall Times (3.3 nF Load)
  • Adaptive FET Non-Overlap Time
  • Fixed 200 kHz Oscillator Frequency
  • On/Off Control Through Use of the COMP Pin
  • Overvoltage Protection through Synchronous MOSFETs
  • Synchronous N-Channel Buck Design
  • Dual Supply, 12 V Control, 2-7 V Power Source

Tools and Resources

Product services, tools and other useful resources related to NCP1573

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP1573D

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

235

TUBE

98

No

-

-

V2

11.4

12.6

200

Price N/A

More Details

NCP1573DR2

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

235

REEL

2500

No

-

-

V2

11.4

12.6

200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.