VR13/14 Digital Multiphase Controller with PMBus

Overview

The FD5001 is a high performance 8 phase digital buck controller which can be configured for single or dual rail output rails. It is fully compatible with Intel® SVID protocol. It is designed to power Intel’s VR13 and VR14 processor rails, DDR memory DIMM banks and high current low voltage digital loads. All of the required parameters are programmable through the PMBus interface.

The FD5001 device uses onsemi’s proprietary Advanced COT architecture to implement control and power management functions with maximum flexibility, performance and minimal controller and overall solution size. The Advanced COT control features extremely low latency against severe load transients and easily permits a high switching frequency design with ceramic only output capacitors. Non−Volatile OTP Memory is included to store multiple custom configurations. It also achieves the best platform efficiency by implementing fast−to−change dynamic phase management and a variable frequency light load control.

The FD5001 device is designed to be used with onsemi’s smart power stage which accurately integrate inductor current sensing and temperature monitoring.

  • High−Current Voltage Regulator for VR13 and VR14 Based Intel’s Microprocessors
  • DDR Memory Voltage Regulator in Intel’s VR13 and VR14 Based Systems
  • Multiphase Voltage Regulators in Servers, Data Networking and Telecommunications Equipment
  • High-Current Voltage Regulators
  • DDR Memory
  • Servers, Data Networking and Telecommunication Equipment
  • Phase and Rail Configurability is M + N ≤ 8. M ≥ 1 and N ≤ 4
  • VR13 and VR14 Compliant with 25 MHz SVID Bus
  • PMBus 1.2 Configuration and Monitoring
  • Programmable Switching Frequency 400 kHz to 1.5 MHz
  • User Programmable Droop, and Internal Compensation
  • Auto Phase Shedding
  • Pulse Skipping
  • Fault Management
  • Extensive and Accurate Telemetry
  • Pre−Bias Soft Startup with Soft−Stop Support
  • Fast System Input Power Control PSYS-2.0
  • Cycle-by-Cycle Current Limit

Tools and Resources

Product services, tools and other useful resources related to FD5001MNTXG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

FD5001MNTXG

Loading...

Active

View__CAD

Pb

A

H

P

QFN-40

1

260

REEL

2500

No

Step-Down

1/2/3/4/5/6/7/8

COT

3.135

3.465

800

$2.4666

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.