Green-Mode PWM Controller for Flyback Converter, 65KHz

Obsolete

Overview

The FAN7602B is a green current-mode PWM controller. It is specially designed for off-line adapter applications; DVDP, VCR, LCD monitor applications; and auxiliary power supplies.The internal high-voltage start-up switch and the burstmode operation reduce the power loss in standby mode. As a result, it is possible to supply 0.5W load, limiting the input power under 1W when the input line voltage is 265VAC. On no-load condition, input power is under 0.3W.The maximum power can be limited constantly, regardless of the line voltage change, using the power limit function. The switching frequency is internally fixed at 65kHz.The FAN7602B includes various protections for the system reliability and the internal soft-start prevents the output voltage over-shoot at start-up.

  • AC-DC Merchant Power Supply
  • LCD Monitor
  • LED TV
  • Green Current Mode PWM Control
  • Fixed 65kHz Operation
  • Internal High-Voltage Start-up Switch
  • Burst Mode Operation
  • Line Voltage Feedforward to Limit Maximum Power
  • Line Under-Voltage Protection
  • Latch Protection & Internal Soft-Start (10ms) Function
  • Overload Protection
  • Low Operation Current: 1mA Typical
  • 8-pin DIP/SOP

Tools and Resources

Product services, tools and other useful resources related to FAN7602B

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

FAN7602BMX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

-

-

-

11

13

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.