PWM/PFM Controller, Wide Input Voltage

Obsolete

Overview

The FAN5234 PWM controller provides high efficiency and regulation with an adjustable output from 0.9V to 5.5V required to power I/O, chip-sets, memory banks, or peripherals in high-performance notebook computers, PDAs, and internet appliances. Synchronous rectification and hysteretic operation at light loads contribute to a high efficiency over a wide range of loads. The Hysteretic Mode of operation can be disabled if PWM Mode is desired for all load levels. Efficiency is further enhanced by using the MOSFET’s RDS(ON) as a current-sense component.
Feed-forward ramp modulation, average current mode control, and internal feedback compensation provide fast response to load transients. The FAN5234 monitors these outputs and generates a PGOOD (power-good) signal when the soft-start is completed and the output is within ±10% of its set point. A built-in over-voltage protection prevents the output voltage from going above 120% of the set point. Normal operation is automatically restored when the over-voltage conditions cease. Under-voltage protection latches the chip off when the output drops below 75% of its set value after the softstart sequence is completed. An adjustable over-current function monitors the output current by sensing the voltage drop across the lower MOSFET.

  • TBA
  • Wide Input Voltage Range for Mobile Systems:2 V to 24 V
  • Excellent Dynamic Response with Voltage Feed-Forward and Average-Current-Mode Control
  • Lossless Current Sensing on Low-Side MOSFET orPrecision Over-Current via Sense Resistor
  • VCC Under-Voltage Lockout
  • Power-Good Signal
  • Light-Load Hysteretic Mode Maximizes Efficiency
  • 300 KHz or 600 KHz Operation

Tools and Resources

Product services, tools and other useful resources related to FAN5234

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

FAN5234MTCX

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

Step-Down

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.