PWM and ULDO Controller Combination

Last Shipments

Overview

The FAN5069 combines a high efficiency Pulse-Width-Modulated PWM controller and a LDO (Low DropOut) linear regulator controller. Synchronous rectification provides high efficiency over a wide range of load currents. Efficiency is further enhanced by using the low-side MOSFET's RDS(ON) to sense current.
Both the linear and PWM regulator soft-start are controlled by a single external capacitor, to limit in-rush current from the supply when the regulators are first enabled. Current limit for PWM is also programmable.
The PWM regulator employs a Summing-Current-Mode control with external compensation to achieve fast load transient response and provide system design optimization.
FAN5069 is offered in both industrial temperature grade (-40°C to +85°C) as well as commercial temperature grade (-10°C to +85°C).

  • TBA
  • General Purpose PWM Regulator and LDO Controller
  • Input Voltage Range: 3 V to 24 V
  • Output Voltage Range: 0.8V to 15V- VCC- 5V
  • Shunt Regulator for 12 V Operation
  • Support for Ceramic Cap on PWM Output
  • Programmable Current Limit for PWM Output
  • Programmable Switching Frequency (200 KHz to 600 KHz)
  • RDS(ON) Current Sensing
  • Internal Synchronous Boot Diode
  • Soft-Start for both PWM and LDO
  • Multi-Fault protection with Optional Auto-restart

Tools and Resources

Product services, tools and other useful resources related to FAN5069

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

FAN5069EMTCX

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

Step-Down

-

-

-

-

-

Price N/A

More Details

FAN5069MTCX

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

Step-Down

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.