CPU 5-Bit Synchronous Buck Controller

Obsolete

Overview

The CS5161/5161H are 5-bit synchronous dual N-Channel buck controllers designed to provide unprecedented transient response for today's demanding high-density, high-speed logic. They operate using a proprietary control method which allows a 100 ns response time to load transients. The CS5161 is designed to operate over a 9-16 V range (VCC) using 12 V to power the IC and 5.0 V as the main supply for conversion.

The CS5161H operates from a 12 V input as the main supply for conversion using a discrete charge pump circuit to provide up to 20 V for VCC2 and high side gate drive.

The CS5161/5161H are specifically designed to power Pentium ® III processors and other high performance core logic. They include the following features: on board 5-bit DAC, short circuit protection, 1.0% output tolerance, VCC monitor, and programmable Soft Start capability. The CS5161/5161H are available in 16 pin surface mount packages.

  • Dual N-Channel Design
  • Excess of 1.0 MHz Operation
  • 100ns Transient Response
  • 5-Bit DAC
  • Backward Compatible with CS515X Family
  • 30ns Gate Rise/Fall Times
  • 1.0% DAC Accuracy
  • 5.0V &12V Operation
  • Remote Sense
  • Programmable Soft Start
  • Lossless Short Circuit Protection
  • VCC Monitor
  • 50ns FET Nonoverlap Time
  • V2™ Control Topology
  • Current Sharing
  • Overvoltage Protection

Tools and Resources

Product services, tools and other useful resources related to CS5161

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

CS5161GD16

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

235

TUBE

48

N

-

-

V2

5

16

1000

Price N/A

More Details

CS5161GDR16

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

235

REEL

2500

N

-

-

V2

5

16

1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.