CPU 5-Bit Synchronous Buck Controller

Obsolete

Overview

The CS5158 is a 5-Bit synchronous dual N-Channel buck controller. It is designed to provide unprecedented transient response for today's demanding high-density, high-speed logic. The regulator operates using a proprietary control method, which allows a 100ns response time to load transients. The CS5158 is designed to operate over a 4.25-16V range (VCC) using 12V to power the IC and 5V as the main supply for conversion.

The CS5158 is specifically designed to power Pentium â II processors and other high performance core logic. It includes the following features: on board, 5-Bit DAC, short circuit protection, 0.8% output tolerance for the 01111 DAC code (1.3V) and 1% for the remaining DAC codes, VCC monitor, and programmable soft start capability. The CS5158 is available in 16 pin surface mount.

  • Dual N-Channel Design
  • Excess of 1MHz Operation
  • 100ns Transient Response
  • 5-Bit DAC
  • Backward Compatible with Adjustable CS5157
  • 30ns Gate Rise/Fall Times
  • 0.8% Accuracy for the 01111 DAC Code and 1% for the Remaining DAC Codes
  • 5V & 12V Operation
  • Remote Sense

Tools and Resources

Product services, tools and other useful resources related to CS5158

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

CS5158GD16

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-16

1

235

TUBE

48

No

-

-

V2

5

14

1000

Price N/A

More Details

CS5158GDR16

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-16

1

235

REEL

2500

No

-

-

V2

5

14

1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.