CPU 4-Bit Nonsynchronous Buck Controller

Overview

The CS5151H is a 4-bit nonsynchronous N-Channel buck controller. It is designed to provide unprecedented transient response for today's demanding high-density, high-speed logic. The regulator operates using a proprietary control method, which allows a 100ns response time to load transients. The CS5151H is designed to operate over a 4.25-20V range (VCC) using 12V to power the IC and 5V or 12V as the main supply for conversion.

The CS5151H is specifically designed to power Pentium â processors with MMX™ Technology and other high performance core logic. It includes the following fea-tures: on board, 4-bit DAC, short circuit protection, 1.0% output tol-erance, VCC monitor, and programmable soft start capability. The CS5151H is upwards compatible with the 5-bit CS5156H, allowing the mother board designer the capability of using either the CS5151H or the CS5156H with no change in layout. The CS5151H is available in 16 pin surface mount package.

  • N-Channel Design
  • Excess of 1MHz Operation
  • 100ns Transient Response
  • 4-Bit DAC
  • Upward Compatible with 5-Bit CS5155H/5156H and Adjustable CS5120/5121
  • 30ns Gate Rise/Fall Times
  • 1% DAC Accuracy
  • 5V & 12V Operation
  • Remote Sense
  • Programmable Soft Start
  • Lossless Short Circuit Protection
  • VCC Monitor
  • Adaptive Voltage Positioning
  • V2™ Control Topology
  • Current Sharing
  • Overvoltage Protection

Tools and Resources

Product services, tools and other useful resources related to CS5151H

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.