Synchronous Buck Converter, Programmable Multiphase

Obsolete

Overview

The ADP4100 is an integrated power control IC for VR11.1 applications. The ADP4100 can be programmed for 1, 2, 3, 4, 5, or 6-phase operation, allowing for the construction of up to six complementary buck switching stages. The ADP4100 supports PSI, which is a power state indicator and can be used to reduce number of operating phases at light loads.

  • Vcore power supplies
  • Servers
  • Desktop Computers
  • Supports both VR11 and VR11.1 specifications

Tools and Resources

Product services, tools and other useful resources related to ADP4100

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

ADP4100JCPZ-REEL

Loading...

Obsolete

View__CAD

Pb

A

H

P

LFCSP-48

3

260

REEL

2500

No

Step-Down

4/5/6

Current/Voltage Mode

4.7

5.75

250 - 9000

Price N/A

More Details

ADP4100JCPZ-RL7

Loading...

Obsolete

View__CAD

Pb

A

H

P

LFCSP-48

3

260

REEL

750

No

Step-Down

4/5/6

Current/Voltage Mode

4.7

5.75

250 - 9000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.