Synchronous Buck Controller, 7-Bit, Programmable, Dual-Phase, Mobile, CPU

Obsolete

Overview

7-bit programmable, 3-phase, mobile CPU synchronous buck controller

  • Notebook power supplies for next-generation Intel® processors.
  • Single-chip solution, fully compatible with the Intel® IMVP-6.5 specifications.
  • Selectable 1-, 2-, 3-phase operation with up to 1 MHz per phase switching frequency.
  • Phase 1 and phase 2 integrated MOSFET drivers.
  • Input voltage range of 3.3V to 22V.
  • Guaranteed ±8mV worst-case differentially sensed core voltage error over temperature.
  • Automatic power-saving mode maximizes efficiency with light load during deeper sleep operation.
  • Active current balancing between output phases.
  • Independent current limit and load line setting inputs for additional design flexibility.
  • Built-in power-good blanking supports voltage identification (VID) on-the-fly transients.
  • 7-bit, digitally programmable DAC with 0.3V to 1.5V output.
  • Short-circuit protection with programmable latch-off delay.
  • Clock enable output delays the CPU clock until the core voltage is stable.
  • Output power or current monitor options.
  • Offered in 48-lead QFN 6x6mm (NCP3218) and 48-lead QFN 7x7mm (ADP3212).

Tools and Resources

Product services, tools and other useful resources related to ADP3212

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

ADP32120091MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-48

1

260

REEL

2500

No

Step-Down

1/2/3

-

3.3

22

-

Price N/A

More Details

ADP3212MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-48

1

260

REEL

2500

No

Step-Down

1/2/3

-

3.3

22

-

Price N/A

More Details

NCP3218MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-48

1

260

REEL

2500

No

Step-Down

1/2/3

-

3.3

22

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.