Synchronous Buck Controller, 7-Bit, Programmable, Multiphase Mobile CPU

Obsolete

Overview

7-bit programmable multiphase mobile CPU synchronous controller.

  • Notebook power supplies for next generation Intel® processors.
  • 1-, 2-, 3-phase operation at up to 1 MHz per phase.
  • Input voltage range of 3.3V to 22V.
  • ±8 mV worst-case differential sensing error over temperature.
  • Interleaved PWM outputs for driving external high power MOSFET drivers.
  • Automatic power-saving modes maximize efficiency during light load and deeper sleep operation.
  • Active current balancing between output phases.
  • Independent current limit and load line setting inputs for additional design flexibility.
  • 7-bit digitally programmable 0V to 1.5V output.
  • Overload and short-circuit protection with latch-off delay.
  • Built-in clock enable output for delaying CPU clock synchronization until CPU supply voltage stabilizes.
  • Output current monitor.

Tools and Resources

Product services, tools and other useful resources related to ADP3210

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

ADP3210MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-40

1

260

REEL

2500

No

Step-Down

1/2/3

-

3.3

22

1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.