Synchronous Buck Controller, 5-Bit, Programmable, Single-Phase

Obsolete

Overview

5-Bit, Programmable, Single-Phase, Synchronous Buck Controller

  • Notebook power supplies for next-generation Intel® chipsets.
  • Single-chip solution. Fully compatible with the Intel® GMCH chipset voltage regulator specifications. Integrated MOSFET drivers.
  • Input voltage range of 3.3V to 22V.
  • ±8mV worst-case differentially sensed core voltage error over temperature.
  • Automatic power-saving modes maximizes efficiency during light load operation.
  • Soft transient control reduces inrush current and audio noise.
  • Independent current limit and load line setting inputs for additional design flexibility.
  • Built-in power-good masking supports voltage identification (VID) on-the-fly transients.
  • 5-bit, digitally programmable DAC with 0.4V to 1.25V output.
  • Short-circuit protection with latch-off delay.
  • Output current monitor.
  • 32-lead LFCSP.

Tools and Resources

Product services, tools and other useful resources related to ADP3209C

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

ADP3209CJCPZ-RL

Loading...

Obsolete

CAD Model

Pb

A

H

P

LFCSP-32

3

260

REEL

5000

No

Step-Down

1

-

3.3

22

-

Price N/A

More Details

ADP3209DJCPZ-RL

Loading...

Obsolete

CAD Model

Pb

A

H

P

LFCSP-32

3

260

REEL

5000

No

Step-Down

1

-

3.3

22

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.