Synchronous Buck Controller

Obsolete

Overview

The ADP3198 is a highly efficient, multiphase, synchronous buck switching regulator controller optimized for converting a 12 V main supply into the core supply voltage required by high performance Intel processors. It uses an internal 8-bit DAC to read a voltage identification (VID) code directly from the processor, which is used to set the output voltage between 0.5 V and 1.6 V.

  • VR Modules
  • Desktop Computers
  • Selectable 2-, 3-, or 4-phase operation at up to 1 MHz per phase
  • ±11 mV worst-case differential sensing error over temperature
  • Logic-level PWM outputs for interface to external high power drivers
  • Enhanced PWM flex mode for excellent load transient performance
  • Active current balancing between all output phases
  • Built-in power-good/crowbar blanking supports on-the-fly VID code changes
  • Digitally programmable 0.5 V to 1.6 V output supports both VR10.x and VR11 specifications
  • Programmable short-circuit protection with programmable latch-off delay

Tools and Resources

Product services, tools and other useful resources related to ADP3198

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

ADP3198JCPZ-RL

Loading...

Obsolete

CAD Model

Pb

A

H

P

LFCSP-40

3

260

REEL

2500

No

Step-Down

2/3/4

Current/Voltage Mode

6

14.5

100 - 1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.