2 to 4-Phase Synchronous Buck Controller

Obsolete

Overview

The ADP3196 is a highly efficient multiphase synchronous buck switching regulator controller optimized for converting a 12 V main supply into the core supply voltage required by high performance Advanced Micro Devices, Inc. (AMD) processors. It uses an internal 6-bit DAC to read a voltage identification (VID) code directly from the processor, which is used to set the output voltage between 0.3750 V and 1.55 V.

  • Power supplies for AMD processors
  • Desktop PCs
  • Selectable 2- ,3- or 4- Phase Operation at up to 1 MHz per Phase
  • Logic-Level PWM Outputs for Interface to External High Power Dirvers
  • Active Current Balancing between All Output Phases
  • ±10 mV Worst-Case Diffential Sensing Error over Temperture
  • Enhanced PWM Flex-Mode™ for Excellent Load Transient Performance
  • Programmable Short-Circuit Protection with Programmable Latch-Off Delay
  • Digitally Programmable 0.3750 V to 1.55 V Output
  • Built-in Power Good/Crowbar Blanking Supports on-the-fly VID Code Changes
  • Power supplies for VRM modules

Tools and Resources

Product services, tools and other useful resources related to ADP3196

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

ADP3196JCPZ-RL

Loading...

Obsolete

CAD Model

Pb

A

H

P

No Case Outline

3

260

REEL

2500

No

-

2/3/4

Current/Voltage Mode

6

14.5

100 - 1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.