Synchronous Buck Controller for Intel VRD/VRM

Obsolete

Overview

The ADP3193A is a highly efficient, multiphase, synchronous, buck switching regulator controller optimized for converting a 12V main supply into the core supply voltage required by high performance Intel processors.

  • CPU Vcore
  • Desktop, server, gaming
  • 7.7 mV worst-case differential sensing error overtemperature
  • Fast enhanced PWM (FEPWM) flex mode

Tools and Resources

Product services, tools and other useful resources related to ADP3193A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

ADP3193AJCPZ-RL

Loading...

Obsolete

CAD Model

Pb

A

H

P

LFCSP-32

3

260

REEL

5000

No

Step-Down

2/3

-

-

-

-

Price N/A