Low Voltage Synchronous Buck Controller

Obsolete

Overview

The NCP1575 is a low voltage buck controller. It provides the control for dc-dc power solution producing an output voltage as low as 0.980V over a wide current range. It contains all required circuitry for a synchronous NFET buck regulator using the V2TM control method to achieve the fastest possible transient response and best overall regulation. The NCP1575 operates at a default switching frequency of 200kHz, but switching frequency is user-programmable with an additional resistor between Rosc and ground. This device provides undervoltage lockout protection, Soft Start, and built-in adaptive nonoverlap and is assemble in an SO-8 package.

  • 0.980V +/- 1.0% Reference Voltage
  • V2 Control Topology
  • 200ns Transient Response
  • Programmable Soft Start
  • 400ns Gate Rise and Fall Times (3.3 nF Load)
  • Adaptive FET Nonoverlap Time
  • Default 200 kHz Oscillator Frequency (No External Resistor Required)
  • User-Programmable Oscillator Frequency (One External Resistor Required)
  • Undervoltage Lockout
  • On/Off Control Through Use of the COMP Pin
  • Overvoltage Protection through Synchronous MOSFETs
  • Synchronous N-Channel Buck Design
  • 12V Only or Dual Supply Operation
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NCP1575

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP1575D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

-

1

V2

9

20

200 - 400

Price N/A

More Details

NCP1575DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

-

1

V2

9

20

200 - 400

Price N/A

More Details

NCP1575DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

-

1

V2

9

20

200 - 400

Price N/A

More Details

NCP1575DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-

1

V2

9

20

200 - 400

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.