5-Bit Synchronous Buck Controller

Obsolete

Overview

The CS5165H synchronous 5-bit NFET buck controller is optimized to manage the power of the next generation Pentium â II processors. It's V2™ control architecture delivers the fastest transient response (100ns), and best overall voltage regulation in the industry today. It's feature rich design gives end users the maximum flexibility to implement the best price/performance solutions for their end products.

The CS5165H has been carefully crafted to maximize performance and protect the processor during operation. It has a 5-bit DAC on board that holds a +/-%tolerance over temperature. Its on board programmable soft start insures a control start up, and the FET nonoverlap circuitry ensures that both FETs do not conduct simultaneously.

The on board oscillator can be programmed up to 1MHz to give the designer maximum flexibility in choosing external components and setting systems costs.

The CS5165H protects the processor during potentially catastrophic events like overvoltage (OVP) and short circuit. The OVP feature is part of the V2™ architecture and does not require any additional components. During short circuit, the controller pulses the MOSFETs in a "hiccup" mode (3% duty cycle) until the fault is removed. With this method, the MOSFETs do not overheat or self destruct.

The CS5165H is designed for use in both single processor desktop and multiprocessor workstation and server applications. The IC can be powered from either single or dual 5V, 12V power supplies. The CS5165H's current sharing capability allows the designer to build multiple parallel and redundant power solutions for multiprocessor systems.

The CS5165H contains other control and protection features such as Power Good, ENABLE, and adaptive voltage positioning. It is available in a 16 lead SOIC wide body package.

  • V2™Control Topology
  • 100ns Controller Transient Response
  • Excess of 1Mhz Operation
  • 5 Bit DAC with 1% Tolerance
  • Power Good Output With Internal Delay
  • Enable Input Provides Micropower Shutdown Mode
  • 5V and 12V Operation Using Either Dual or Single Supplies
  • Adaptive Voltage Positioning
  • Remote Sense Capability
  • Current Sharing Capability
  • VCC Monitor
  • Hiccup Mode Short Circuit Protection
  • Overvoltage Protection (OVP)
  • Programmable Soft Start
  • 150 ns PWM Blanking
  • 65 ns FET Nonoverlap Time
  • 40 ns Gate Rise and Fall Times (3.3 nF Load)

Tools and Resources

Product services, tools and other useful resources related to CS5165H

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

CS5165HGDW16

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

1

235

TUBE

47

N

-

1

V2

8

20

1000

Price N/A

More Details

CS5165HGDWR16

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

1

235

REEL

1000

N

-

1

V2

8

20

1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.