The NCV97200 is a 2−output monolithic regulator consisting of 1 buck regulator and 1 boost regulator with supervisory functions including window voltage monitoring on all outputs and a window watchdog. This product is ideal for ADAS (Advanced Driver Assistance Systems) applications and utilizes an independent voltage reference and an adjustable independent oscillator to realize the supervisory features.
A 40 V non−synchronous buck regulator converts the battery supply voltage to a 3.3 V output, and delivers up to 3 A (peak). This output rail may be used as the low voltage input voltage for the non−synchronous secondary boost converter. The secondary boost is fixed and is intended to supply a low current 5.0 V rail for In−Vehicle Networking circuits (IVN).
All internal MOSFETs are N−channel devices, and a bootstrap circuit is used to drive the buck high−side MOSFET. Both SMPS outputs use peak current mode control with internal slope compensation. The IC incorporates an internal regulator that supplies charge to the low−voltage gate drivers.
The NCV97200 is a functional safety solution that reduces the time required to develop safety systems that comply with the International Standards Organization (ISO) 26262. The device includes a range of integrated safety features such as dedicated feedback references, output voltage monitoring, and window watchdog.
Features |
|
|
|
-
1 Boost Converter for IVN Supply
|
-
Wide Input of 4.1 to 40 V with Undervoltage Lockout (UVLO)
|
-
Fixed Frequency Operation at 2 MHz
|
-
Window Watchdog with Independent References
|
-
Cycle−by−cycle Current Limit Protection
|
-
External Frequency Synchronization
|
-
Pseudo−random Spread Spectrum for Improved EMI
|
-
QFN Package with Wettable Flanks (pin edge plating)
|
-
NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable
|
-
These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
|