feedback
Rate this webpage
Need
Support?

NCV890103: Automotive Switching Regulator, Buck, 1.2 A, 2 MHz, Reset, Adjustable Delay

Datasheet: Switching Regulator Automotive Buck, RESET 1.2 A, 2 MHz
Rev. 0 (221kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
NCV890103
Features
 
  • Internal N−Channel Power Switch
  • Low VIN Operation Down to 4.5 V
  • High VIN Operation to 36 V
  • Withstands Load Dump to 40 V
  • 2 MHz Free−running Switching Frequency
  • Reset with Adjustable Delay
  • Logic level Enable Input Can be Directly Tied to Battery
  • 1.4 A (min) Cycle−by−Cycle Peak Current Limit
  • Short Circuit Protection enhanced by Frequency Foldback
  • ±1.75% Output Voltage Tolerance
  • Output Voltage Adjustable Down to 0.8 V
  • 1.4 Millisecond Internal Soft−Start
  • Thermal Shutdown (TSD)
  • Low Shutdown Current
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Wettable Flanks DFN (pin edge plating)
  • These Devices are Pb−Free and RoHS Compliant
Applications   End Products
  • Audio
  • Infotainment
  • Safety - Vision Systems
  • Instrumentation
 
  • Automotive
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV890103MWGEVB Active
Pb-free
Automotive Switching Regulator, Buck, 1.2 A, 2 MHz, Reset, Adjustable Delay Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV890103MWTXG Last Shipments
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV890103 DFN-10 485C 1 260 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
Case Outlines
485C   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.