feedback
Rate this webpage
Need
Support?

NCV890101: Automotive Switching Regulator, Buck, 1.2 A, 2 MHz

Datasheet: Switching Regulator Automotive, Buck 1.2 A, 2 MHz
Rev. 3 (213kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCV890101 is a fixed-frequency, monolithic, Buck switching regulator intended for Automotive, battery-connected applications that must operate with up to a 36V input supply. The regulator is suitable for systems with low noise and small form factor requirements often encountered in automotive driver information systems. The NCV890101 is capable of converting the typical 4.5 V to 18 V automotive input voltage range to outputs as low as 3.3 V at a constant switching frequency above the sensitive AM band, eliminating the need for costly filters and EMI countermeasures.
Two pins are provided to synchronize switching to a clock, or to another NCV890101. The NCV890101 also provides several protection features expected in Automotive power supply systems such as current limit, short-circuit protection and thermal shutdown. In addition, the high switching frequency produces low output voltage ripple even when using small inductor values and an all-ceramic output filter capacitor - forming a space-efficient switching regulator solution.
Features   Benefits
     
  • 2 MHz Free-running Switching Frequency
 
  • Enables to use small size, low cost inductor and EMC filter
  • Internal N-Channel Power Switch
   
  • Low VIN Operation Down to 4.5 V
   
  • High VIN Operation to 36 V
   
  • Withstands Load Dump to 40 V
   
  • Auto-synchronizes with Other NCV890101 or to an External Clock
   
  • Logic level Enable Input Can be Directly Tied to Battery
   
  • 1.4 A (min) Cycle-by-Cycle Peak Current Limit
   
  • Short-Circuit Protection enhanced by Frequency Foldback
   
  • ±1.75% Output Voltage Tolerance
   
  • Output Voltage Adjustable Down to 0.8 V
   
  • 1.4 ms Internal Soft-Start
   
  • Thermal Shutdown (TSD)
   
  • Low Shutdown Current
   
  • NCV Prefix for Automotive and Other Applications Requiring Site and Change Controls
   
  • Wettable Flanks DFN
   
  • This is a Pb-Free Device
   
Applications   End Products
  • Audio
  • Infotainment
  • Safety - Vision Systems
  • Instrumentation
 
  • Automotive
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NV890101MWTXGEVB Active
Pb-free
Fixed-Frequency Monolithic Buck Switching Regulator Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV890101MWTXG Last Shipments
AEC Qualified
PPAP Capable
Pb-free
NCV890101 DFN-10 485C 1 260 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
Case Outlines
485C   
Packages
NCV890101: Automotive Switching Regulator, Buck, 1.2 A, 2 MHz
NCV890101: Automotive Switching Regulator, Buck, 1.2 A, 2 MHz
Previously Viewed Products
Clear List

Featured Video
Fixed-Frequency Monolithic Buck Switching Regulator Evaluation Board - NV890101MWTXGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.