feedback
Rate this webpage
Need
Support?

NCV6357: Synchronous Buck Converter, Processor Supply, I2C Programming, 5.0 A

Datasheet: Step Down Converter - AOT, Configurable 5.0 A
Rev. 4 (2322kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCV6357 is a synchronous AOT (Adaptive On−time) buck converter optimized to supply the different sub systems of automotive applications post regulation system up to 5 V input. The device is able to deliver up to 5.0 A, with programmable output voltage from 0.6 V to 3.3 V. Operation at up to 2.4 MHz switching frequency allows the use of small components. Synchronous rectification and automatic PFM Pseudo−PWM (PPWM) transitions improve overall solution efficiency. The NCV6357 is in low profile 3.0 x 4.0 mm DFN−14 package.
Features   Benefits
     
  • Input Voltage Range from 2.5 V to 5.5 V
 
  • Battery, 3.3 V and 5.0 V Rail Powered Applications
  • Up to 2.4 MHz Switching Frequency
 
  • Reduced output inductor and capacitor size
  • Enabling with pins or I2C
 
  • Flexible enabling and disabling
  • I2C access in off mode
 
  • Pre programming at low power
  • Best in class Transient / Ripple
 
  • LPDDR4 memory and ARMcore support
  • 4 Level Thermal Warnings
 
  • Precise temperature control
Applications   End Products
  • Automotive POL
  • Instrumentation, Clusters
  • Infotainment
  • ADAS System (Vision, Radar)
  • Snap Dragon
 
  • Automotive
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
SECO-TE0716-GEVB Active
Pb-free
Universal Controller Board (UCB) with Zynq®-7000 SoC FPGA and ARM®-based processor
STR-ADAS-PREREGULATOR-GEVK Active
Pb-free
Strata Enabled Flexible ADAS Power Solution
STR-NCV6357-GEVB Active
Pb-free
Strata Enabled Adaptive-On-Time (AOT) 5A Step Down Converter NCV6357 EVB
STR-PWRNCV6357-R0-GEVK Active
Pb-free
Automotive Strata enabled Synchronous Buck Converter
Availability & Samples
Specifications
Case Outlines
Application Diagram
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV6357MTWATXG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV6357, vout=1.1v/1.8v- Automode- discharge path WDFNW-14 511CM 1 260 Tape and Reel 3000 $0.9333
NCV6357MTWBTXG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV6357, Vout=1v/0.9v- foreced ppwm-discharge path WDFNW-14 511CM 1 260 Tape and Reel 3000 $0.9333
NCV6357MTWCTXG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV6357, vout=1.1v/1.8v- Automode- no discharge path WDFNW-14 511CM 1 260 Tape and Reel 3000 $0.9333
NCV6357MTWDTXG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV6357, vout=1.25v-automode-discharge path WDFNW-14 511CM 1 260 Tape and Reel 3000 $0.9333
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 3,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
NCV6357MTWATXG  
 $0.9333 
Pb
A
H
P
 Active   
Step-Down
Voltage Mode
2.5
5
1.8
5
94
2400
WDFNW-14
NCV6357MTWBTXG  
 $0.9333 
Pb
A
H
P
 Active   
Step-Down
Voltage Mode
2.5
5
0.9
5
94
2400
WDFNW-14
NCV6357MTWCTXG  
 $0.9333 
Pb
A
H
P
 Active   
Step-Down
Voltage Mode
2.5
5
1.8
5
94
2400
WDFNW-14
NCV6357MTWDTXG  
 $0.9333 
Pb
A
H
P
 Active   
Step-Down
Voltage Mode
2.5
5
1.25
5
94
2400
WDFNW-14
Case Outlines
511CM   
Packages
NCV6357: Synchronous Buck Converter, Processor Supply, I2C Programming, 5.0 A
NCV6357: Synchronous Buck Converter, Processor Supply, I2C Programming, 5.0 A
Previously Viewed Products
Clear List

Featured Video
Automotive ADAS Preregulator | Strata
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.