NCV6357: Synchronous Buck Converter, Processor Supply, I2C Programming, 5.0 A
|
|
»View Material Composition
» Product Change Notification |
The NCV6357 is a synchronous AOT (Adaptive On−time) buck converter optimized to supply the different sub systems of automotive applications post regulation system up to 5 V input. The device is able to deliver up to 5.0 A, with programmable output voltage from 0.6 V to 3.3 V. Operation at up to 2.4 MHz switching frequency allows the use of small components. Synchronous rectification and automatic PFM Pseudo−PWM (PPWM) transitions improve overall solution efficiency. The NCV6357 is in low profile 3.0 x 4.0 mm DFN−14 package.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (1) | Package Drawings (1) |
Design Notes (2) | Videos (3) |
Data Sheets (1) | Evaluation Board Documents (10) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
SECO-TE0716-GEVB | Active |
|
Universal Controller Board (UCB) with Zynq®-7000 SoC FPGA and ARM®-based processor | ||
STR-ADAS-PREREGULATOR-GEVK | Active |
|
Strata Enabled Flexible ADAS Power Solution | ||
STR-NCV6357-GEVB | Active |
|
Strata Enabled Adaptive-On-Time (AOT) 5A Step Down Converter NCV6357 EVB | ||
STR-PWRNCV6357-R0-GEVK | Active |
|
Automotive Strata enabled Synchronous Buck Converter |
Availability & Samples
|
Specifications
|
Case Outlines
|
Application Diagram
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCV6357MTWATXG | Active |
|
NCV6357, vout=1.1v/1.8v- Automode- discharge path | WDFNW-14 | 511CM | 1 | 260 | Tape and Reel | 3000 | $0.9333
|
||||||||
NCV6357MTWBTXG | Active |
|
NCV6357, Vout=1v/0.9v- foreced ppwm-discharge path | WDFNW-14 | 511CM | 1 | 260 | Tape and Reel | 3000 | $0.9333
|
||||||||
NCV6357MTWCTXG | Active |
|
NCV6357, vout=1.1v/1.8v- Automode- no discharge path | WDFNW-14 | 511CM | 1 | 260 | Tape and Reel | 3000 | $0.9333
|
||||||||
NCV6357MTWDTXG | Active |
|
NCV6357, vout=1.25v-automode-discharge path | WDFNW-14 | 511CM | 1 | 260 | Tape and Reel | 3000 | $0.9333 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 8 to 12 |
ON Semiconductor (2020-09-02 00:00) | : | 3,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
NCV6357MTWATXG
$0.9333
Pb
A
H
P
Active
Step-Down
Voltage Mode
2.5
5
1.8
5
94
2400
WDFNW-14
NCV6357MTWBTXG
$0.9333
Pb
A
H
P
Active
Step-Down
Voltage Mode
2.5
5
0.9
5
94
2400
WDFNW-14
NCV6357MTWCTXG
$0.9333
Pb
A
H
P
Active
Step-Down
Voltage Mode
2.5
5
1.8
5
94
2400
WDFNW-14
NCV6357MTWDTXG
$0.9333
Pb
A
H
P
Active
Step-Down
Voltage Mode
2.5
5
1.25
5
94
2400
WDFNW-14
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.