feedback
Rate this webpage
Need
Support?

NCV6323: Synchronous Buck Converter, 3 MHz, 2 A

Datasheet: Buck Converter, Synchronous, 3 MHz, 2 A
Rev. 10 (806kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCV6323 is a synchronous buck Converter which is optimized to supply different sub systems of portable applications powered by one cell Li-ion or three cell alkaline/NiCd/NiMH batteries. The devices are able to deliver up to 2 A on an external adjustable voltage. Operation with 3 MHz switching frequency allows employing small size inductor and capacitors. Input supply voltage feedforward control is employed to deal with wide input voltage range. Synchronous rectification offer improved system efficiency. The NCV6323 is in a space saving, low profile 2.0 x 2.0 x 0.75 mm WDFN-8 package.
Features   Benefits
     
  • 2.5 V to 5.5 V Input Voltage Range
 
  • Support Latest Battery
  • 3 MHz Switching Frequency
 
  • Reduced output inductor and capacitor size
  • Up to 2 A output current
   
Applications   End Products
  • Computing & Peripherals Applications
  • Consumer Applications
 
  • USB Powered Devices
  • Game and Entertainment System
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV6323DGEVB Active
Pb-free
3 MHz, 2 A, High Efficiency, Low Ripple, Adjustable Output Voltage, Synchronous Buck Converter
SECO-TE0716-GEVB Active
Pb-free
Universal Controller Board (UCB) with Zynq®-7000 SoC FPGA and ARM®-based processor
STR-PWRNCV6323-R0-GEVK Active
Pb-free
Automotive Strata enabled Synchronous Buck Converter
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP6323DMTAATBG Active
Pb-free
Halide free
NCV6323 WDFN-8 511BE 1 260 Tape and Reel 3000 Contact Sales Office
NCV6323BMTAATBG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV6323 WDFN-8 1 260 Tape and Reel 3000 $0.36
NCV6323BMTAAWTBG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV6323 WDFNW-8 511CL 1 260 Tape and Reel 3000 $0.36
NCV6323DMTAATBG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV6323 WDFN-8 1 260 Tape and Reel 3000 $0.36
NCV6323DMTAAWTBG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV6323 WDFNW-8 511CL 1 260 Tape and Reel 3000 $0.36
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 6,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
NCP6323DMTAATBG  
Pb
H
 Active   
Step-Down
Voltage Mode
2.5
5.5
0.6 to 5.0
2
96
3000
WDFN-8
NCV6323BMTAATBG  
 $0.36 
Pb
A
H
P
 Active   
Step-Down
Voltage Mode
2.5
5.5
0.6 to 5.0
2
96
3000
WDFN-8
NCV6323BMTAAWTBG  
 $0.36 
Pb
A
H
P
 Active   
Step-Down
Voltage Mode
2.5
5.5
0.6 to 5.0
2
96
3000
WDFNW-8
NCV6323DMTAATBG  
 $0.36 
Pb
A
H
P
 Active   
Step-Down
Voltage Mode
2.5
5.5
0.6 to 5.0
2
96
3000
WDFN-8
NCV6323DMTAAWTBG  
 $0.36 
Pb
A
H
P
 Active   
Step-Down
Voltage Mode
2.5
5.5
0.6 to 5.0
2
96
3000
WDFNW-8
Case Outlines
511BE    511CL   
Previously Viewed Products
Clear List

Featured Video
Strata Low Voltage DC-DC Evaluation Board Series
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.