NCP3065: Buck / Boost / Inverting Regulator, Switching, Constant Current, 1.5 A, for HB-LEDs
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCP3065 is a monolithic Buck Boost Inverting Switching Regulator designed to deliver constant current for powering high brightness LEDs (HBLED). The device has a very low feedback voltage of 235 mV (nominal) which is used to regulate the average current of the LED string. In addition, the NCP3065 has a wide input voltage up to 40 V to allow it to operate from 12 Vac or 12 Vdc supplies commonly used for lighting applications as well as unregulated supplies such as Lead Acid batteries.
The device can be configured in a controller topology with the addition of an external transistor to support higher LED currents beyond the 1.5 A rated switch current of the internal transistor. The NCP3065 switching regulator can be configured in Step-Down (Buck), Step-Up (boost) or SEPIC topologies with a minimum number of external components. Available with ENABLE feature under part number NCP3066.
The device can be configured in a controller topology with the addition of an external transistor to support higher LED currents beyond the 1.5 A rated switch current of the internal transistor. The NCP3065 switching regulator can be configured in Step-Down (Buck), Step-Up (boost) or SEPIC topologies with a minimum number of external components. Available with ENABLE feature under part number NCP3066.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Design & Development Tools (1) | Package Drawings (3) |
Reference Designs (1) | Videos (4) |
Design Notes (3) | Evaluation Board Documents (3) |
Application Notes (1) | Simplis Models (1) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCP3065SOBCKGEVB | Active |
|
Buck Demonstration Evaluation Board | ||
NCP3065SOBSTGEVB | Active |
|
Boost Demonstration Evaluation Board |
Availability & Samples
|
Specifications
|
Case Outlines
|
Application Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP3065DR2G | Active |
|
NCP3065 | SOIC-8 | 751-07 | 1 | 260 | Tape and Reel | 2500 | $0.6 | ||||||||
NCP3065MNTXG | Active |
|
NCP3065 | DFN-8 | 488AF | 1 | 260 | Tape and Reel | 4000 | $0.6267 | ||||||||
NCP3065PG |
Obsolete ![]() |
|
NCP3065 | PDIP-8 | 626-05 | NA | Tube | 50 | ||||||||||
NCV3065DR2G | Active |
|
NCP3065, Automotive | SOIC-8 | 751-07 | 1 | 260 | Tape and Reel | 2500 | $0.64 | ||||||||
NCV3065MNTXG | Active |
|
NCP3065, Automotive | DFN-8 | 488AF | 1 | 260 | Tape and Reel | 4000 | $0.6667 | ||||||||
NCV3065PG |
Obsolete ![]() |
|
NCP3065, Automotive | PDIP-8 | 626-05 | NA | Tube | 50 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | <1K |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 8 to 12 |
FutureElectronics (2020-08-19 00:00) | : | >1K |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
NCP3065DR2G
$0.6
Pb
A
H
P
Active
Step-Down
Step-Up
Step-Up/Step-Down
Hysteretic
3
40
1.25 to 40
1.5
85
250
SOIC-8
NCP3065MNTXG
$0.6267
Pb
A
H
P
Active
Step-Down
Step-Up
Step-Up/Step-Down
Hysteretic
3
40
1.25 to 40
1.5
85
250
DFN-8
NCV3065DR2G
$0.64
Pb
A
H
P
Active
Step-Down
Step-Up
Step-Up/Step-Down
Hysteretic
3
40
1.25 to 40
1.5
85
250
SOIC-8
NCV3065MNTXG
$0.6667
Pb
A
H
P
Active
Step-Down
Step-Up
Step-Up/Step-Down
Hysteretic
3
40
1.25 to 40
1.5
85
250
DFN-8
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.