feedback
Rate this webpage
Need
Support?

NCP6925: Power Management IC (PMIC), 7 Channels, with 2 DC-DC Converters and 5 LDOs

Request
Datasheet
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP6925 is part of the ON Semiconductor mini-power management IC family. It is optimized to supply battery powered portable application subsystems such as camera modules, microprocessors or any peripherals. This device integrates two high efficiency 1000 mA step-down DC to DC converter with DVS (Dynamic Voltage Scaling) and five low dropout (LDO) voltage regulators in WLCSP-36 2.36 x 2.36 mm package.
Features   Benefits
     
  • 2.36 x 2.36 mm WLCSP 0.4 mm pitch
 
  • Small Space Applications
  • Ultra low quiescent current (140 µA typ)
 
  • Save battery life
  • Id detection capability
 
  • Accessory detection
  • 2 general purpose I/O pins
 
  • Can control internal or external regulators, or can be used as internal sequences triggered inputs
  • Two DC-DC converters, efficiency 95%, programmable output voltage from 0.6 V to 3.3 V by 12.5 mV steps, 1000 mA output current capability
   
  • Four low noise, low dropout regulators, programmable output voltage from 0.8 V to 3.5 V by 25 mV steps, 300 mA output current capability, 50 µVrms typical low output noise
   
  • Flexible power up and down sequences programmable by I²C
   
  • Triple inputs 10 bits ADC
   
  • 2 DC-DC converters, 95 % efficiency, 1 A output current capability, programmable output voltage from 0.6 V to 3.3 V by 12.5 mV steps
   
  • 5 low dropout regulators, 300 mA output current capability, programmable output voltage from 0.8 V to 3.5 V by 25 mV steps, 50 µVrms typical low output noise
   
Applications   End Products
  • Cellular Phones
  • Battery powered applications power management
  • Tablets
  • Power supply for processor with low core voltage
  • Digital Cameras
  • Camera modules
  • Peripheral sub-systems
  • USB powered devices
 
  • Smartphones
  • Tablets
  • Wearable devices
  • MP3 players
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
SECO-RSL10-CAM-GEVB Active
Pb-free
RSL10 Smart Shot Camera
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP6925AFCT1G Obsolete
Pb-free
Halide free
NCP6925 WLCSP-36 567GW 1 260 Tape and Reel 3000  
NCP6925AFCT2G Obsolete
Pb-free
Halide free
NCP6925, Different T&R orientation WLCSP-36 567GW 1 260 Tape and Reel 3000  
NCP6925BFCCT2G Last Shipments
Pb-free
Halide free
NCP6925, With backside laminate WLCSP-36 567GW 1 260 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
567GW   
Packages
NCP6925: Power Management IC (PMIC), 7 Channels, with 2 DC-DC Converters and 5 LDOs
NCP6925: Power Management IC (PMIC), 7 Channels, with 2 DC-DC Converters and 5 LDOs
Previously Viewed Products
Clear List

Featured Video
RSL10 Smart Shot Camera Platform
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.