feedback
Rate this webpage
Need
Support?

NCP3230: DC/DC Converter, 4.5 V to 18 V, 30 A

Datasheet: Buck Converter - High Current, Synchronous
Rev. 3 (234kB)
Product Overview
»View Material Composition
» Product Change Notification
DC/DC converter delivers up to 30 A in a thermally enhanced 6mm by 6mm QFN package.
Features   Benefits
     
  • High Efficiency
 
  • Reduces power consumption and minimizes thermal issues
  • 4.5 V to 18 V input range
 
  • Allows operation from 5 V or 12 V bus rails
  • Integrated mosfets
 
  • Simplifies designs and improve reliabiilty
  • Adjustable soft-start timing, output voltage,
 
  • Design flexibility
  • Overvoltage, undervoltage, and overcurrent protection
   
  • Safe startup into prebiased output
   
Applications   End Products
  • high current POL applications
  • powering asics, fpga, and DSPs
 
  • base stations
  • server and storage
  • networking
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP3230GEVB Active
Pb-free
High Current Sync Buck Converter
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP3230MNTXG Active
Pb-free
Halide free
NCP3230 QFN-40 485CM 3 260 Tape and Reel 2500 $1.4016
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
NCP3230MNTXG  
 $1.4016 
Pb
H
 Active   
Step-Down
Voltage Mode
4.5
18
1
30
95
500
QFN-40
Case Outlines
485CM   
Previously Viewed Products
Clear List

Featured Video
Cloud Power Overview
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.