feedback
Rate this webpage
Need
Support?

NCP3135: 2.9V to 5.5V, 5A Integrated Synchronous DC-DC Step Down Converter

Datasheet: Integrated Synchronous Buck Converter 5 A
Rev. 1 (199kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
NCP3135 is a fully integrated synchronous buck converter capable of delivering up to 5A. The device operates from 2.9V to 5.5V, making them ideal for 3.3V and 5V bus applications. The NCP3135 offers high efficiency, fast load transient response, and can operate in CCM/DCM (automatic continuous/discontinuous modes) or FCCM (forced continuous conduction mode). High switching frequency reduces the output filter size. The device offers enable and power good indicator that can be used for sequencing. The NCP3135 is offered in a small 3mm x 3mm QFN package.
Features   Benefits
     
  • Automatic DCM/CCM and FCCM operating modes
 
  • Improve efficiency at light loads or use fixed frequency operating mode
  • 1.1MHz Switching Frequency
 
  • High switching frequency to minimize passives (inductor, capacitors)
  • 3mm by 3mm QFN package
 
  • Small size reduce board space. QFN thermally enhance for power dissipation
  • Output range from 0.6V to 0.84Vin
 
  • Flexibility allows same device for multiple applications
  • Over/Undervoltage, Overcurrent, and Overtemperature protection
 
  • Protect IC against faults
  • Internal 1ms soft start
 
  • Reduce inrush current during start up
  • Safe start up into prebias output
 
  • Prevents reverse current flow from output capacitor
  • Up to 5A continuous current
   
Applications   End Products
  • 5V and 3.3V POL applications
 
  • servers/desktops/notebooks
  • solid state drives
  • base station/networking
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP3135GEVB Active
Pb-free
2.9V to 5.5V, 5A Integrated Synchronous DC-DC Step Down Converter Evaluation Board
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP3135MNTXG Active
Pb-free
Halide free
NCP3135 QFN-16 485DA 1 260 Tape and Reel 3000 Contact Sales Office
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
NCP3135MNTXG  
Pb
H
 Active   
Step-Down
Voltage Mode
2.9
5.5
0.6 to 0.8Vin
5
95
1100
QFN-16
Case Outlines
485DA   
Previously Viewed Products
Clear List

Featured Video
Cloud Power Overview
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.