LM2596: Buck Regulator, Switching, 3.0 A
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The LM2596 series of Buck Switching Regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 3A load with excellent line and load regulation.
Requiring a minimum number of external components, these Buck Switching Regulators are simple to use and include internal frequency compensation, and a fixed-frequency oscillator.
The LM2596 series operates at a switching frequency of 150 kHz thus allowing smaller sized filter components than what would be needed with lower frequency switching regulators. Available in a standard 5-lead TO-220 package with several different lead bend options, and a 5-lead D2PAK surface mount package.
A standard series of inductors are available from several different manufacturers optimized for use with the LM2596 series. This feature greatly simplifies the design of switch-mode power supplies.
Other features include a guaranteed +/-4% tolerance on output voltage under specified input voltage and output load conditions, and +/-15% on the oscillator frequency. External shutdown is included, featuring typically 80 µA standby current. Self protection features include a two stage frequency reducing current limit for the output switch and an over temperature shutdown for complete protection under fault conditions. See LM2595 for 1.0A and LM2594 for 0.5A.
Requiring a minimum number of external components, these Buck Switching Regulators are simple to use and include internal frequency compensation, and a fixed-frequency oscillator.
The LM2596 series operates at a switching frequency of 150 kHz thus allowing smaller sized filter components than what would be needed with lower frequency switching regulators. Available in a standard 5-lead TO-220 package with several different lead bend options, and a 5-lead D2PAK surface mount package.
A standard series of inductors are available from several different manufacturers optimized for use with the LM2596 series. This feature greatly simplifies the design of switch-mode power supplies.
Other features include a guaranteed +/-4% tolerance on output voltage under specified input voltage and output load conditions, and +/-15% on the oscillator frequency. External shutdown is included, featuring typically 80 µA standby current. Self protection features include a two stage frequency reducing current limit for the output switch and an over temperature shutdown for complete protection under fault conditions. See LM2595 for 1.0A and LM2594 for 0.5A.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Videos (1) |
Package Drawings (3) | Evaluation Board Documents (8) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LM2596ADPBCKGEVB | Active |
|
Step-Down Switching Regulator Evaluation Board | ||
LM2596ATPBCKGEVB | Active |
|
Step-Down Switching Regulator Evaluation Board |
Availability & Samples
|
Specifications
|
Application Diagram
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
LM2596DSADJG | Active |
|
LM2596 | D2PAK-5 | 936A-02 | 1 | 260 | Tube | 50 | $1.0617 | ||||||||
LM2596DSADJR4G | Active |
|
LM2596 | D2PAK-5 | 936A-02 | 1 | 260 | Tape and Reel | 800 | $1.0281 | ||||||||
LM2596TADJG |
Obsolete ![]() |
|
LM2596 | TO-220-5 | 314D-04 | NA | Tube | 50 | ||||||||||
LM2596TVADJG | Active |
|
LM2596 | TO-220-5 | 314B-05 | NA | Tube | 50 | $1.0197
|
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | <1K |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | <100 |
Market Leadtime (weeks) | : | 17 to 20 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
LM2596DSADJG
$1.0617
Pb
A
H
P
Active
Step-Down
Voltage Mode
4.5
40
1.25 to 37
3
85
150
D2PAK-5
LM2596DSADJR4G
$1.0281
Pb
A
H
P
Active
Step-Down
Voltage Mode
4.5
40
1.25 to 37
3
85
150
D2PAK-5
LM2596TVADJG
$1.0197
Pb
A
H
P
Active
Step-Down
Voltage Mode
4.5
40
1.25 to 37
3
85
150
TO-220-5
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.