FAN48610: 2.5 MHz, 1 A, Fixed-Output Synchronous TinyBoost® Regulator
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The FAN48610 is a low-power boost regulator designed to provide a minimum voltage-regulated rail from a standard single-cell Li-Ion battery and advanced battery chemistries. Even below the minimum system battery voltage, the device maintains the output voltage regulation for a minimum output load current of 1.0 A. The combination of built-in power transistors, synchronous rectification, and low supply current suit the FAN48610 for battery-powered applications.
The FAN48610 is available in a 9-bump, 0.4 mm pitch, Wafer-Level Chip-Scale Package (WLCSP).
The FAN48610 is available in a 9-bump, 0.4 mm pitch, Wafer-Level Chip-Scale Package (WLCSP).
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Package Drawings (1) |
Data Sheets (1) | Evaluation Board Documents (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
FEBFAN48610-M00LPOLA-GEVB | Active |
|
Synchronous Boost Regulator with Pass-Through Mode |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
FAN48610BUC33X | Active |
|
FAN48610 | WLCSP-9 | 567QW | 1 | 260 | Tape and Reel | 3000 | $0.3733 | ||||||||
FAN48610BUC45X | Active |
|
FAN48610 | WLCSP-9 | 567QW | 1 | 260 | Tape and Reel | 3000 | $0.3733
|
||||||||
FAN48610BUC50X | Active |
|
FAN48610 | WLCSP-9 | 567QW | 1 | 260 | Tape and Reel | 3000 | $0.3865 | ||||||||
FAN48610UC50X | Active |
|
FAN48610 | WLCSP-9 | 567QW | 1 | 260 | Tape and Reel | 3000 | $0.3733
|
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 96,000 |
Market Leadtime (weeks) | : | 8 to 12 |
ON Semiconductor (2020-09-02 00:00) | : | 3,186,000 |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
Case Outlines
567QW
Support |