feedback
Rate this webpage
Need
Support?

NCV30161: Buck Regulator, Constant Current, for Driving High Power LEDs

Datasheet: Constant-Current Buck Regulator for Driving High Power LEDs
Rev. 1 (296kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCV30161 is a hysteretic step−down, constant−current driver for high power LEDs in automotive applications. It is ideal for applications such as driver monitoring system. The NCV30161 operates with an input voltage range from 6.3 V to 40 V. The hysteretic control gives good power supply rejection and fast response during load transients and PWM dimming to LED arrays of varying number and type. A dedicated PWM input (DIM/EN) enables a wide range of pulsed dimming, and a high switching frequency allows the use of smaller external components minimizing space and cost. Protection features include resistor−programmed constant LED current, shorted LED protection, under−voltage and thermal shutdown. The NCL30161 is available in a DFN10 3 mm x 3 mm wettable flank package
Features   Benefits
     
  • Single Pin Brightness and Enable/Disable Control using PWM
 
  • Enables a wide range of pulse dimming
  • Adjustable LED Current
 
  • Hysteretic current control
  • Thermal Shutdown Protection
 
  • Circuit protection from thermal breakdown
  • AECQ100 qualified, PPAP capable
 
  • Meet automotive qualifications
Applications
  • Constant Current Source
  • Driver monitoring systems
  • automotive lighting
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (4)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV30161GEVB Active
Pb-free
NCV30161 Evaluation board
Availability & Samples
Specifications
Application Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV30161MNWTXG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV30161 DFNW-10 507AE 1 260 Tape and Reel 3000 $0.5867
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Phases
Control Mode
VCC Min (V)
VCC Max (V)
fSW Typ (kHz)
Package Type
NCV30161MNWTXG  
 $0.5867 
Pb
A
H
P
 Active   
Step-Down
1
Hysteretic
6
40
DFNW-10
Case Outlines
507AE   
NCV30161: Buck Regulator, Constant Current, for Driving High Power LEDs
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.