feedback
Rate this webpage
Need
Support?

NCP81241: Single-Phase Controller with SVID Interface for Desktop and Notebook CPU Applications

Datasheet: Single-Phase Controller with SVID Interface for Desktop and Notebook CPU Apps
Rev. 1 (380kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP81241 Single-Phase buck solution is optimized for Intel VR12.1 compatible CPUs. The controller combines true differential voltage sensing, differential inductor DCR current sensing, input voltage feed-forward, and adaptive voltage positioning to provide accurately regulated power for both Desktop and Notebook applications. The single phase controller uses DCR current sensing providing the fastest initial response to dynamic load events at reduced system cost.
Features   Benefits
     
  • Switching Frequency Range of 250 kHz – 1.2 MHz
 
  • Pin programmable
  • VIN Range 4.5V-25V
 
  • Covering both desktop and notebook applications
  • Startup into Pre-Charged Load
 
  • Avoiding False OVP
  • High Performance Operational Error Amplifier
   
  • Digital Soft Start Ramp
   
Applications   End Products
  • CPU power
 
  • Notebook Computer
  • Desktop Computer
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP81241MNTXG Active
Pb-free
Halide free
NCP81241 QFN-28 485AR 1 260 Tape and Reel 4000 $0.9066
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Phases
Control Mode
VCC Min (V)
VCC Max (V)
fSW Typ (kHz)
Package Type
NCP81241MNTXG  
 $0.9066 
Pb
H
 Active   
Step-Down
1
Hysteretic
4.75
5.25
250 - 1200
QFN-28
Case Outlines
485AR   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.