feedback
Rate this webpage
Need
Support?

NCP81143: VR Multi-Phase Controller

Datasheet: Multiple-Phase Controller with SVID Interface for Desktop and Notebook CPU Applications
Rev. 2 (323kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP81143 Multi-Phase buck solution is optimized for Intel VR12.5 compatible CPUs with user configurable 3/2/1 phases. The controller combines true differential voltage sensing, differential inductor DCR current sensing, input voltage feed-forward, and adaptive voltage positioning to provide accurately regulated power for both Desktop and Notebook applications. The control system is based on Dual-Edge pulse-width modulation (PWM) combined with DCR current sensing providing the fastest initial response to dynamic load events at reduced system cost. It has the capability to shed to single phase during light load operation and can auto frequency scale in light load conditions while maintaining excellent transient performance. The NCP81143 offers two internal MOSFET drivers with a single external PWM signal. High performance operational error amplifiers are provided to simplify compensation of the system. Patented Dynamic Reference Injection further simplifies loop compensation by eliminating the need to compromise between closed-loop transient response and Dynamic VID performance. Patented Total Current Summing provides highly accurate digital current monitoring.
Applications   End Products
  • Industrial CPU based applications
 
  • Infotainment, Mobile, Automation, Medical and Security
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP81143MNTXG Active
Pb-free
Halide free
NCP81143 QFN-36 485CC 1 260 Tape and Reel 5000 $0.6667
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Phases
Control Mode
VCC Min (V)
VCC Max (V)
fSW Typ (kHz)
Package Type
NCP81143MNTXG  
 $0.6667 
Pb
H
 Active   
Step-Down
1/2/3
Voltage Mode
4.75
5.25
1000
QFN-36
Case Outlines
485CC   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.