feedback
Rate this webpage
Need
Support?

NCP1095: Integrated PoE-PD Interface Controller, IEEE 802.3bt, 90W

Datasheet: PoE-PD Interface Controller, IEEE 802.3bt
Rev. 0 (325kB)
Product Overview
»View Material Composition
» Product Change Notification

The NCP1095 is a IEEE802.3bt, IEEE 802.3af, and/or IEEE 802.3at compliant Power over Ethernet (PoE) Powered Device (PoE-PD) Interface Controller that enables the development of high-power applications including connected lighting and security cameras. The NCP1095 incorporates all functionalities within a PoE system such as detection, classification and current limiting during the inrush phase.

Using an external pass transistor, the NCP1095 provides an output voltage of up to 90 Watts. The NCP1095 also offers Autoclass support for optimized power allocation based on the PD type and classification.

Features
 
  • IEEE 802.3bt, IEEE 802.3at, IEEE 802.3af compliant
    - Allows for up to 90 W of power
    - Guaranteed interoperability between PoE devices
  • Part of ON Semiconductor’s family of high efficiency solutions for PoE-PD
  • Uses an external pass transistor to support high-power applications
  • Includes an auxiliary detection pin for applications powered by PoE or wall adaptors
  • Supports Auto-classification (Autoclass) Feature, allowing the Power Sourcing Equipment (PSE) to assign power to each Powered Device(PD) efficiently
  • Also available with internal hot-swap FET for a higher level of integration (NCP1096)
Applications   End Products
  • Power over Ethernet Powered Devices (PoE-PD)
  • Internet of Things (IoT)
  • IEEE 802.3bt (up to class 8 / 90W)
  • IEEE 802.3at (up to class 4 / 30W)
  • IEEE 802.3af (up to class 3 / 15W)
 
  • Digital Signage
  • Satellite Data Networks
  • Connected Lighting
  • Video and VOIP Telephones
  • Security Cameras
  • Pico Base Stations
  • Multi-band Access Points
  • USB Type-C
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP1095GEVB Active
Pb-free
PoE-PD Interface Controller Evaluation Board, IEEE 802.3bt
FutureElectronics (2020-08-19) : 1
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP1095DB Active
Pb-free
Halide free
NCP1095 TSSOP-16 948 3 260 Tube 96 Contact Sales Office
NCP1095DBR2 Active
Pb-free
Halide free
NCP1095 TSSOP-16 948 3 260 Tape and Reel 2500 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : <100
ON Semiconductor   (2020-09-02 00:00) : 1,895

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Phases
Control Mode
VCC Min (V)
VCC Max (V)
fSW Typ (kHz)
Package Type
NCP1095DB  
Pb
H
 Active   
34.2
57
TSSOP-16
NCP1095DBR2  
Pb
H
 Active   
34.2
57
TSSOP-16
Case Outlines
948   
Previously Viewed Products
Clear List

Featured Video
11 Myths about PoE Part 2
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.