feedback
Rate this webpage
Need
Support?

LC06511DMX: Battery Protection IC, OTP Function, Sense Resistor type, 1-Cell Lithium-Ion Battery

Datasheet: Battery Protection IC, OTP Function, 1-Cell Lithium-Ion Battery
Rev. 8 (82kB)
Product Overview
»View Material Composition
» Product Change Notification
LC06511DMX is a protection IC for 1 cell lithium-ion or lithium-polymer battery with built-in OTP. It provides highly accurate adjustable over-charge, over-discharge, over-current protection with adjustable detection delay by OTP. Current is detected by high precision external chip resistor. Which realizes accurate current detection over temperature.
Features   Benefits
     
  • Highly accurate detection voltage/current
 
  • Prevention of fire, over heating Follow UL standard of 8A limit.
  • Built in OTP functuin
 
  • Short term for providing samples
  • Small package
 
  • Reduce the space of PCB
  • Over charge detection voltage 4.1V to 4.55V (5mV steps)
   
  • Over charge release hysteresis 0V to 0.2V (0V,0.1V,0.15V,0.2V)
   
  • Over discharge detection voltage 2.0V to 3.3V (50mV step)
   
  • Over discharge release hysteresis2 0V,0.2V,0.3V,0.4V
   
  • Discharge Over current detection voltage1 3mV to 70mV (1mV step)
   
  • Discharge Over current detection voltage2 3mV to 70mV (1mV step)
   
  • Short current detection voltage 50mV to 150mV (10mV step)
   
  • Charge Over current detection voltage -70mV to -3mV (-1mV step)
   
  • Over-discharge detection delay time 32ms,64ms128ms,256ms
   
  • Discharge over-current detection delay time1 8ms,16ms, 2048ms,3482ms
   
Applications   End Products
  • 1-cell Lithium-ion Batteries Protection
 
  • Smart phone
  • Tablet
  • Wearable device
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability & Samples
Specifications
Application Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LC06511D01MXTAG Active
Pb-free
Halide free
LC06511DMX X2DFN6 1.4x1.4, 0.5P 716AF 1 260 Tape and Reel 4000 $0.2667
LC06511D02MXTAG Active
Pb-free
Halide free
LC06511DMX X2DFN6 1.4x1.4, 0.5P 716AF 1 260 Tape and Reel 4000 $0.2667
LC06511D04MXTAG Active
Pb-free
Halide free
LC06511DMX X2DFN6 1.4x1.4, 0.5P 716AF 1 260 Tape and Reel 4000 $0.2667
LC06514D01MXTAG Active
Pb-free
Halide free
LC06511DMX X2DFN6 1.4x1.4, 0.5P 716AF 1 260 Tape and Reel 4000 $0.2667
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-19 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 16,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Vov Typ. (mV)
Vuv Typ. (mV)
Ioc Typ. (A)
Voc Typ. (mV)
Ioch Typ. (A)
Voch Typ. (mV)
Ioc2 Typ. (A)
Voc2 Typ. (mV)
Rss(on) typ @ Vgs=4.5 V (mΩ)
Auto Wake Up Enable (Yes/No)
0 V Battery Charge Enable (Yes/No)
Package Type
LC06511D01MXTAG  
 $0.2667 
Pb
H
 Active   
4475
2600
-
40
-
-30
-
150
-
Yes
Yes
X2DFN6 1.4x1.4, 0.5P
LC06511D02MXTAG  
 $0.2667 
Pb
H
 Active   
4225
2500
-
18
-
-12
-
60
-
Yes
Yes
X2DFN6 1.4x1.4, 0.5P
LC06511D04MXTAG  
 $0.2667 
Pb
H
 Active   
4430
2800
-
24
-
-12
-
50
-
Yes
Yes
X2DFN6 1.4x1.4, 0.5P
LC06514D01MXTAG  
 $0.2667 
Pb
H
 Active   
4550
2600
-
35
-
-40
-
120
-
Yes
No
X2DFN6 1.4x1.4, 0.5P
Case Outlines
716AF   
LC06511DMX: Battery Protection IC, OTP Function, Sense Resistor type, 1-Cell Lithium-Ion Battery
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.