feedback
Rate this webpage
Need
Support?

LC05111CMT: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion

Datasheet: Battery Protection IC for 1-Cell Lithium-Ion with integrated Power MOSFET
Rev. 13 (535kB)
Product Overview
»View Material Composition
» Product Change Notification
The LC05111CMT is a battery protection circuit for 1-cell lithium-ion secondary batteries with integrated power MOSFET. Also, it integrates highly accurate detection circuits and detection delay circuits to prevent batteries from over-charging, over-discharging, over-current discharging and over-current charging. A battery protection system can be made by only LC05111CMT and few external parts.
Features   Benefits
     
  • Integrated power MOSFET
 
  • Easy design
  • Low Rsson 11 mΩ
 
  • Low power dissipation
  • PKG fuse trimming
 
  • Short TAT for preparing samples
  • Reducing the dispersion of over-current detection
 
  • Highly accurate detection
Applications   End Products
  • Lithium ion battery protection
 
  • Smart phone
  • Tablet
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LC05111C05MTGEVB Consult Sales Office
Pb-free
Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LC05111C01MTTTG Lifetime
Pb-free
Halide free
LC05111CMT WDFN-6 Dual Flag 511BZ 3 260 Tape and Reel 4000 $0.6667
LC05111C02MTTTG Lifetime
Pb-free
Halide free
LC05111CMT WDFN-6 Dual Flag 511BZ 3 260 Tape and Reel 4000 $0.5701
LC05111C05MTTTG Lifetime
Pb-free
Halide free
LC05111CMT WDFN-6 Dual Flag 511BZ 3 260 Tape and Reel 4000 $0.6667
LC05111C13MTTTG Lifetime
Pb-free
Halide free
LC05111CMT WDFN-6 Dual Flag 511BZ 3 260 Tape and Reel 4000 $0.7361
LC05111C14MTTTG Lifetime
Pb-free
Halide free
LC05111CMT WDFN-6 Dual Flag 511BZ 3 260 Tape and Reel 4000 $0.6667
LC05111C16MTTTG Lifetime
Pb-free
Halide free
LC05111CMT WDFN-6 Dual Flag 511BZ 3 260 Tape and Reel 4000 $0.6667
LC05111C18MTTTG Lifetime
Pb-free
Halide free
LC05111CMT WDFN-6 Dual Flag 511BZ 3 260 Tape and Reel 4000  
LC05111C20MTTTG Obsolete
Pb-free
Halide free
LC05111CMT WDFN-6 Dual Flag 511BZ 3 260 Tape and Reel 4000  
LC05111C21MTTTG Lifetime
Pb-free
Halide free
LC05111CMT WDFN-6 Dual Flag 511BZ 3 260 Tape and Reel 4000 $0.6667
LC05111C23MTTTG Lifetime
Pb-free
Halide free
LC05111CMT WDFN-6 Dual Flag 511BZ 3 260 Tape and Reel 4000 $0.6667
LC05111C25MTTTG Lifetime
Pb-free
Halide free
LC05111CMT WDFN-6 Dual Flag 511BZ 3 260 Tape and Reel 4000 $0.6667
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 120,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 244,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 188,000
Case Outlines
511BZ   
Packages
LC05111CMT: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion
LC05111CMT: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.