feedback
Rate this webpage
Need
Support?

LC709203F: Battery Fuel Gauge for 1-Cell Lithium-Ion/Polymer

Datasheet: Smart LiB Gauge Battery Fuel Gauge LSI For 1‐Cell Lithium‐ion/Polymer (Li+)
Rev. 17 (621kB)
Product Overview
»View Material Composition
» Product Change Notification
LC709203F is a Fuel Gauge for a single lithium ion battery. It is part of our "Smart LiB Gauge" family of Fuel Gauges which measure the battery RSOC (Relative State Of Charge) using its unique algorithm called "HG-CVR". The "HG-CVR" algorithm eliminates the use of a sense resistor and provides accurate RSOC information even under unstable conditions (e.g. changes of battery; temperature, loading, aging and selfdischarge). An accurate RSOC contributes to the operating time of portable devices. LC709203F is available in two small packages realizing the industries smallest PCB footprint for the complete solution. It has minimal parameters to be set by the user enabling simple, quick setup and operation.
Features
 
  • "HG-CVR" algorithm technology :
    No external sense resistor
    2.8% accuracy of RSOC
    Accurate RSOC of aging battery
    Automatic convergence of error
    Adjustment for the parasitic impedance around the battery
    Simple and Quick Setup
  • Low power consumption : 3 μA Operational mode
  • Precision Voltage measurement : ±7.5 mV
  • Precision Timer : ±3.5%
  • Alerts for Low RSOC and / or Low Voltage
  • Temperature compensation :
    Sense Thermistor input
    Via I2C
  • Detect Battery insertion
  • I2C Interface (up to 400 kHz supported)
Applications   End Products
  • Battery Management for Portable & Wireless Applications
 
  • Wireless Handsets
  • Smartphones / PDA devices
  • MP3 players
  • Digital cameras
  • Portable Game Players
  • USB-related devices
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LC709203FQH-01-GEVB Consult Sales Office
Pb-free
Evaluation Board for LC709203FQH-01 VDFN8 Battery Fuel Gauge
LC709203FXE-01-GEVB Consult Sales Office
Pb-free
Evaluation Board for LC709203FXE-01 WLCSP9 Battery Fuel Gauge
LC709203FXE-05-GEVB Consult Sales Office
Pb-free
Baseboard for LC709203FXE-05 WLCSP9 Battery Fuel Gauge
Availability & Samples
Specifications
Case Outlines
Application Diagram
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LC709203FQH-01TWG Active
Pb-free
Halide free
LC709203F VDFN-8 / VSON-8J 509AF 3 260 Tape and Reel 2000 $0.66
LC709203FQH-04TWG Active
Pb-free
Halide free
LC709203F VDFN-8 / VSON-8J 509AF 3 260 Tape and Reel 2000 $0.9333
LC709203FXE-01MH Active
Pb-free
Halide free
LC709203F WLCSP-9 567JH 1 260 Tape and Reel 5000 $0.64
LC709203FXE-03MH Active
Pb-free
Halide free
LC709203F WLCSP-9 567JH 1 260 Tape and Reel 5000 $0.64
LC709203FXE-05MH Active
Pb-free
Halide free
LC709203F WLCSP-9 567JH 1 260 Tape and Reel 5000 $0.64
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 2,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Battery Type
Number of Cells Charged
Interface
VDD Min (V)
VDD Max (V)
IDD (µA)
Tolerance (%)
TA Min (°C)
TA Max (°C)
Package Type
LC709203FQH-01TWG  
 $0.66 
Pb
H
 Active   
Li-Ion/Polymer
1
I2C
2.5
4.5
3
2.8
-40
85
VDFN-8 / VSON-8J
LC709203FQH-04TWG  
 $0.9333 
Pb
H
 Active   
Li-Ion/Polymer
1
I2C
2.5
4.5
3
2.8
-40
85
VDFN-8 / VSON-8J
LC709203FXE-01MH  
 $0.64 
Pb
H
 Active   
Li-Ion/Polymer
1
I2C
2.5
4.5
3
2.8
-40
85
WLCSP-9
LC709203FXE-03MH  
 $0.64 
Pb
H
 Active   
Li-Ion/Polymer
1
I2C
2.5
4.5
3
2.8
-40
85
WLCSP-9
LC709203FXE-05MH  
 $0.64 
Pb
H
 Active   
Li-Ion/Polymer
1
I2C
2.5
4.5
3
2.8
-40
85
WLCSP-9
Case Outlines
509AF    567JH   
Packages
LC709203F: Battery Fuel Gauge for 1-Cell Lithium-Ion/Polymer
LC709203F: Battery Fuel Gauge for 1-Cell Lithium-Ion/Polymer
Previously Viewed Products
Clear List

Featured Video
No more “Unreliable” Fuel Gauge! ON Semiconductor presents the industry’s leading Fuel Gauge IC
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.