LC709203F: Battery Fuel Gauge for 1-Cell Lithium-Ion/Polymer
|
|
»View Material Composition
» Product Change Notification |
LC709203F is a Fuel Gauge for a single lithium ion battery. It is part of our "Smart LiB Gauge" family of Fuel Gauges which measure the battery RSOC (Relative State Of Charge) using its unique algorithm called "HG-CVR". The "HG-CVR" algorithm eliminates the use of a sense resistor and provides accurate RSOC information even under unstable conditions (e.g. changes of battery; temperature, loading, aging and selfdischarge). An accurate RSOC contributes to the operating time of portable devices. LC709203F is available in two small packages realizing the industries smallest PCB footprint for the complete solution. It has minimal parameters to be set by the user enabling simple, quick setup and operation.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (1) | Package Drawings (2) |
Tutorials (3) | Videos (1) |
Application Notes (1) | Evaluation Board Documents (11) |
Data Sheets (1) | FAQ (2) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LC709203FQH-01-GEVB | Consult Sales Office |
|
Evaluation Board for LC709203FQH-01 VDFN8 Battery Fuel Gauge | ||
LC709203FXE-01-GEVB | Consult Sales Office |
|
Evaluation Board for LC709203FXE-01 WLCSP9 Battery Fuel Gauge | ||
LC709203FXE-05-GEVB | Consult Sales Office |
|
Baseboard for LC709203FXE-05 WLCSP9 Battery Fuel Gauge |
Availability & Samples
|
Specifications
|
Case Outlines
|
Application Diagram
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
LC709203FQH-01TWG | Active |
|
LC709203F | VDFN-8 / VSON-8J | 509AF | 3 | 260 | Tape and Reel | 2000 | $0.66 | ||||||||
LC709203FQH-04TWG | Active |
|
LC709203F | VDFN-8 / VSON-8J | 509AF | 3 | 260 | Tape and Reel | 2000 | $0.9333
|
||||||||
LC709203FXE-01MH | Active |
|
LC709203F | WLCSP-9 | 567JH | 1 | 260 | Tape and Reel | 5000 | $0.64
|
||||||||
LC709203FXE-03MH | Active |
|
LC709203F | WLCSP-9 | 567JH | 1 | 260 | Tape and Reel | 5000 | $0.64
|
||||||||
LC709203FXE-05MH | Active |
|
LC709203F | WLCSP-9 | 567JH | 1 | 260 | Tape and Reel | 5000 | $0.64
|
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 2,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Battery Type
Number of Cells Charged
Interface
VDD Min (V)
VDD Max (V)
IDD (µA)
Tolerance (%)
TA Min (°C)
TA Max (°C)
Package Type
LC709203FQH-01TWG
$0.66
Pb
A
H
P
Active
Li-Ion/Polymer
1
I2C
2.5
4.5
3
2.8
-40
85
VDFN-8 / VSON-8J
LC709203FQH-04TWG
$0.9333
Pb
A
H
P
Active
Li-Ion/Polymer
1
I2C
2.5
4.5
3
2.8
-40
85
VDFN-8 / VSON-8J
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.