Battery ID and Smart Charge Monitor

Overview

The FFG3105 battery ID and smart charge monitor chip is designed for battery packs used in cell phones and other mobile devices. The FFG3105 has two programmable 64-bit registers, which can be used to store a pack’s identification code. The FFG3105 monitors the cell voltage and temperature providing precise knowledge of these values. This information can be used in charging applications to ensure optimal performance and safety.
The FFG3105 includes an integrated temperature sensor and battery voltage monitor. The FFG3105 also includes twelve 16-bit registers which can be used to store battery parameters and recent history. A system side fuel gauge like onsemi’s FFG1040 can use these registers to facilitate fast initialization following battery removal and reinsertion or for battery swaps. All registers including temperature and voltage readings can be accessed by the host via I2C in either Standard-mode or Fast-mode.
Each Battery ID register has an internal redundant copy to improve robustness and protect against potential miss programming.
The FFG3105 utilizes a 2 x 3 ball, 0.5 mm pitch, WLCSP with nominal dimensions of 0.96 x 1.66 mm2.

  • Mobile Handsets
  • Two, One-Time-Programmable, 64-Bit Registers for Unique Identifier Codes.
  • Precision Voltage and Temperature Measurement enables Smart Charging Topologies
  • Low Power:
  • < 2 µA Shutdown Current
  • 2 µA Standby Current
  • < 4.5 µA Average Active Current
  • Fully Integrated I2C Slave with support for Normal and Fast Modes with auto increment.
  • Internal BID redundancy for increased robustness
  • 6-Ball, 2 x 3, 0.5 mm Pitch - Chip Scale Packaging (WLCSP)

Tools and Resources

Product services, tools and other useful resources related to FFG3105

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Battery Type

Number of Cells Charged

Interface

VDD Min (V)

VDD Max (V)

IDD (µA)

Tolerance (%)

TA Min (°C)

TA Max (°C)

Reference Price

FFG3105UCX

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-6

1

260

REEL

3000

No

Li-ion

1

I2C

2.5

4.5

-

-

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.