Charge controllers and charge management devices for battery charging circuits.

Parametric Table

Parameters can be toggled;

,

Saved filters

AI blob

Log in to your onsemi account to see your favorite Saved Filters.

Status

Compliance

Type

Number of Cells Charged

VCC Min (V)

V

V

VCC Max (V)

V

V

ID Max (µA)

µA

µA

Package Type

MSL Type

MSL Temp (°C)

ON Target

Search

Close Search

Product Groups:

5

Orderable Parts:

9

Product Groups:

5

Orderable Parts:

9

Product Group

Status

CAD Models

Compliance

Type

Number of Cells Charged

VCC Min (V)

VCC Max (V)

ID Max (µA)

Package Type

MSL Type

MSL Temp (°C)

ON Target

Reference Price

Last Shipments

CAD Model

Pb

A

H

P

Li-Ion/Polymer

1

4

6

5

WLCSP-20

1

260

No

Price N/A

More Details

Last Shipments

CAD Model

Pb

A

H

P

Li-Ion/Polymer

1

4

6

0.3

WLCSP6 1.36x0.76x0.581,

DFN-6

1

260

No

Price N/A

More Details

Last Shipments

CAD Model

Pb

A

H

P

Li-Ion/Polymer

1

3

6.4

5.5

WLCSP-42

1

260

No

Price N/A

More Details

Active

CAD Model

Pb

A

H

P

Li-Ion/Polymer

Flexible

4.8

5.2

-

WLCSP-29

1

260

Yes

$4.6

More Details

Show More

1-25 of 25

Orderable parts per page

Jump to :