Switching Battery Charger, 1.8 A, with Overvoltage Protection

Obsolete

Overview

The NCP1852 is a fully programmable single cell Lithium-ion switching battery charger optimized for charging from a USB compliant input supply and AC adaptor power source. The device integrates a synchronous PWM controller, power MOSFETs, and the entire charge cycle monitoring including safety features under software supervision. An optional battery FET can be placed between the system and the battery in order to isolate and supply the system.

  • Charging from USB compliant input supply and AC adaptor power source

  • Smart Phones
  • Tablets

  • 1.8 A buck converter with integrated pass devices
  • Input current limiting to comply to USB standard
  • Automatic charge current for AC adaptor charging
  • Input overvoltage protection up to +28 V / -20 V
  • Factory mode
  • 500 mA boosted supply for USB OTG peripherals
  • Reverse leakage protection prevents battery discharge
  • Protected USB Transceiver supply switch
  • Dynamic power path with optional battery FET
  • Battery temperature sensing for safe operation (JEITA)
  • Safety timers
  • Flag output for charge status and interrupts
  • IC Control bus up to 3.4 MHz
  • Handheld Devices

Tools and Resources

Product services, tools and other useful resources related to NCP1852

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Number of Cells Charged

VCC Min (V)

VCC Max (V)

ID Max (µA)

Reference Price

NCP1852AFCCT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Flip-Chip-25

1

260

REEL

3000

N

Li-Ion/Polymer

1

3.6

7

5

Price N/A

More Details

NCP1852FCCT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Flip-Chip-25

1

260

REEL

3000

N

Li-Ion/Polymer

1

3.6

7

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.