Battery Charge Controller, Direct, 6 A, with Advanced Safety Monitoring

Overview

The FAN54161UCX is a low loss direct battery charger, which charges the battery safely at 6 A and provides active protection, regulation and monitoring features.Integrated Protection and Regulation features control a pair of MOSFETs to ensure that the FAN54161UCX output voltage and current stay within a safe programmed operating range. Configurable hardware based safety features turn off the MOSFET in the event of a fault and notify the system.An integrated 10−bit Analog−to−Digital Converter (ADC) provides real−time monitoring of input, output voltage, currents and temperature so that the system host or microcontroller can effectively use this information to optimize adapter and charger configuration.

  • Mobile Devices
  • Tablets
  • Integrated Back−to−Back Common Source N−channel MOSFETs with Combined RON = 11 mΩ
  • Maximum Input Voltage Tolerance of +22 V
  • Reverse Input Voltage Tolerance of −2 V
  • External N−channel MOSFET Drive Capability with Tolerance up to+32 V
  • Regulation Modes (Charge Current, Input Current, Output Voltage, Battery Cell Voltage)
  • Hardware−based Safety Protections (Input Over-Voltage, Input Under-Voltage, Output Over-Voltage, Input Over-Current, Die Over-Temperature, Internal Switch Short)

Tools and Resources

Product services, tools and other useful resources related to FAN54161

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Number of Cells Charged

VCC Min (V)

VCC Max (V)

ID Max (µA)

Reference Price

FAN54161UCX

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-42

1

260

REEL

3000

No

Li-Ion/Polymer

1

3

6.4

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.